??
Catalog navigation
CAD model selection
HELP_VARIABLE
Bush Number
XTB15
Part Number
226833
Bore
1 Inch
Flange Thickness
3/8 Inch
B
2 Inch
OD
2-7/8 Inch
Keyway Width
0.250
Scribe Height
1.112
Length Through Bore
1-1/8 Inch
Bolt Circle
2-7/16 Inch
Number of Bolts
4 Inch
Bolt Size
1/4-20NC x 1" Inch
Approx. Weight
0.7 lbs
Download CAD models
Previews